EDZVFH4.7B
150mW 4.7V, SOD-523, Zener Diode for Automotive

ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.

Product Detail

 
Part Number | EDZVFHT2R4.7B
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

4.7

Zener Voltage VZ (Min.)[V]

4.55

Zener Voltage VZ (Max.)[V]

4.75

IZ @ VZ [mA]

5

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)
・High reliability.
・Mounting possible by automated chip mount.

Similar Products

 

Different Grade

EDZV4.7B   Grade| Standard StatusRecommended

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Brochures

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
Small-Signal Discrete Devices(Long-Selling Products)
2023-11-30 00:00:00.0 ( 1.82 MB )
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
X

Most Viewed