BZX84C20VLYFH
250mW, 20V, SOT-23, Automotive Zener Diode (BZX84C series)
Not Recommended for New Designs
BZX84C20VLYFH
250mW, 20V, SOT-23, Automotive Zener Diode (BZX84C series)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Configuration
Single
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
Power Dissipation (PD)[mW]
250
Zener Voltage VZ (Min.)[V]
18.8
Zener Voltage VZ (Max.)[V]
21.2
IZ @ VZ [mA]
5
Tj[℃]
150
Storage Temperature (Min.)[°C]
-65
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.4x2.9 (t=1.15)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type
- High reliability