ROHM Product Detail
Not Recommended for New Designs
BZX84B12VLFH
Zener Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
BZX84B12VLFH
Zener Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BZX84B12VLFH
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BZX84B12VLFHT116 | BZX84B12VLYFHT116 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Active |
| Package | SSD3 | SSD3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-23 | SOT-23 |
| Package Size [mm] | 2.4x2.9 (t=1.15) | 2.4x2.9 (t=1.15) |
| Configuration | Single | Single |
| Number of terminal | 3 | 3 |
| Power Dissipation (P D )[mW] | 250 | 250 |
| Zener Voltage V Z (Min.)[V] | 11.8 | 11.8 |
| Zener Voltage V Z (Max.)[V] | 12.2 | 12.2 |
| I Z @ V Z [mA] | 5 | 5 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -65 | -65 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X