VS130VLNVWMTF
130V 200W, Compact and Highly Reliable, Transient Voltage Suppressor for Automotive

VS130VLNVWMTF is high reliability TVS Diode which is AEC-Q101 qualified, for surge protection and voltage regulation. It achieves the same electrical characteristics as conventional ROHM products in the small PMDE package. PMDE package is highly reliable and has excellent heat dissipation efficiency.

Product Detail

 
Part Number | VS130VLNVWMTFTR
Status | Recommended
Package | PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Mounting Style

Surface mount

Number of terminal

2

PPP @ 10/1000us (Max.) [W]

200

Configuration

Single

# of protection line

1

VRWM [V]

130

VBR (Min.) [V]

140

VBR (Max.) [V]

160

IR (Max.) [uA]

0.1

VCL @ IPP 10/1000us (Max.) [V]

209

IPP 10x1000us (Max.) [A]

0.95

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.3x2.5 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type

Similar Products

 

Different Grade

VS130VLNVWM   Grade| Standard StatusRecommended