VS130VLNVWM
130V 200W, Compact and Highly Reliable, Transient Voltage Suppressor

VS130VLNVWM is TVS Diode for surge protection and voltage regulation. It achieves the same electrical characteristics as conventional ROHM products in the small PMDE package. PMDE package is highly reliable and has excellent heat dissipation efficiency.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | VS130VLNVWMTR
Status | Recommended
Package | PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Mounting Style

Surface mount

Number of terminal

2

PPP @ 10/1000us (Max.) [W]

200

Configuration

Single

# of protection line

1

VRWM [V]

130

VBR (Min.) [V]

140

VBR (Max.) [V]

160

IR (Max.) [uA]

0.1

VCL @ IPP 10/1000us (Max.) [V]

209

IPP 10x1000us (Max.) [A]

0.95

VESDIEC61000-4-2 [kV]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.3x2.5 (t=1)

Find Similar

Features:

  • High reliability
  • Small mold type

Similar Products

 

Different Grade

VS130VLNVWMTF   Grade| Automotive StatusRecommended