ROHM Product Detail

DA204UM
Low-leakage, 20V, 100mA, Series Connection, Switching Diode

DA204UM is high-reliability switching diode in a small mold SOT-323FL package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DA204UMTL
Status | Recommended
Package | UMD3F
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-323FL

Package(JEITA)

SC-85

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

20

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.2

IFSM[A]

0.3

Isurge[mA]

300

Forward Voltage VF[V]

1

IF @ Forward Voltage [mA]

10

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

15

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

N/A
X

Most Viewed