ROHM Product Detail

DA204K
Low-leakage, 20V, 100mA, Series Connection, Switching Diode

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DA204KT146
Status | Active
Package | SMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-346

Package(JEITA)

SC-59

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

20

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.2

IFSM[A]

0.3

Isurge[mA]

300

Forward Voltage VF[V]

1

IF @ Forward Voltage [mA]

10

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

15

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.3)

Find Similar

Features:

・Small mold package.(SMD3)
・High reliability.
X

Most Viewed