ROHM Product Detail

BAV199FM
Low-leakage, 100V, 215mA, Switching Diode

BAV199FM is a switching diode featuring low IR. It is a highly reliable product suitable for general switching applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BAV199FMT106
Status | Recommended
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.215

IFM[A]

0.5

IFSM[A]

4

Isurge[mA]

4000

Forward Voltage VF[V]

1.25

IF @ Forward Voltage [mA]

150

Reverse Current IR[µA]

0.01

VR @ Reverse Current [V]

75

trr[ns]

3000

IF @ trr [mA]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low IR

Similar Products

 

Different Grade

BAV199FMFH   Grade| Automotive Status|  Recommended

X

Most Viewed