ROHM Product Detail

Not Recommended for New Designs BAS16HY
High speed switching, 80V, 215mA, SOT-23, Single, Switching Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BAS16HYT116
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.215

IFM[A]

0.5

IFSM[A]

4

Forward Voltage VF[V]

1.25

IF @ Forward Voltage [mA]

150

Reverse Current IR[µA]

0.5

VR @ Reverse Current [V]

80

trr[ns]

4

IF @ trr [mA]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Features:

  • High reliability
  • Small mold type
X

Most Viewed