ROHM Product Detail

Not Recommended for New Designs FMN1FH
Switching Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | FMN1FHT148
Package | SMD5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

C-Common Quad Chip

Package Code

SOT-25T

Package(JEITA)

SC-74A

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

80

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.025

IFM[A]

0.08

Isurge[mA]

250

Forward Voltage VF[V]

0.9

IF @ Forward Voltage [mA]

5

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

70

trr[ns]

4

IF @ trr [mA]

5

VR @ trr [V]

6

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=1.3)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

・Small mold package.
・High reliability.
X

Most Viewed