ROHM Product Detail

DA223AMFH (New)
High-speed switching, 60V, 100mA, Switching Diode for Automotive

DA223AMFH is high reliability and small mold type diode for high speed switching. This product complies AEC-Q101 qualified.

Product Detail

 
Part Number | DA223AMFHTL
Status | Recommended
Package | EMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Series Connection

Package Code

SOT-416

Package(JEITA)

SC-75A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

0.1

IFM[A]

0.2

IFSM[A]

0.3

Forward Voltage VF[V]

1.2

IF @ Forward Voltage [mA]

100

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

60

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • High speed switching
X

Most Viewed