ROHM Product Detail

BAV199UMFH
Low-leakage, 80V, 215mA, Series Connection, Automotive Switching Diode

BAV199UMFH is high reliability and low IR diodes for general switching. This product complies AEC-Q101 qualified.

New alternative products may be available.

Product Detail

 
Part Number | BAV199UMFHTL
Status | Active
Package | UMD3F
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-323FL

Package(JEITA)

SC-85

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.215

IFM[A]

0.5

IFSM[A]

4

Isurge[mA]

4000

Forward Voltage VF[V]

1.25

IF @ Forward Voltage [mA]

150

Reverse Current IR[µA]

0.005

VR @ Reverse Current [V]

75

trr[ns]

3000

IF @ trr [mA]

10

VR @ trr [V]

75

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low IR

Similar Products

 

Different Grade

BAV199UM   Grade| Standard Status|  Recommended

X

Most Viewed