ROHM Product Detail

BAS21VMFH
High-speed switching, 200V, 200mA, Switching Diode for Automotive

BAS21VMFH is the high reliability automotive switching diode, suitable for General rectification.

Product Detail

 
Part Number | BAS21VMFHTE-17
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

250

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.2

Forward Voltage VF[V]

1

IF @ Forward Voltage [mA]

0.1

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

200

trr[ns]

50

IF @ trr [mA]

0

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.25 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type(UMD2)
  • High speed switching
  • High current overload capacity

Similar Products

 

Different Grade

BAS21VM   Grade| Standard Status|  Recommended

X

Most Viewed