ROHM Product Detail

RBS1MM40A
Super Low VF, 20V, 1A, SOD-123FL, Schottky Barrier Diode

RBS1MM40A is Super low VF Schottky Barrier Diode for General rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBS1MM40ATR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

1

IFSM[A]

25

Forward Voltage VF(Max.)[V]

0.38

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.4

VR @ Reverse Current[V]

20

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

3.5x1.6 (t=0.9)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability
  • Super low VF
X

Most Viewed