ROHM Product Detail

RBE2VAM20A
High Efficiency Type, 20V, 2A, SOD-323HE, Schottky Barrier Diode

RBE2VAM20A is Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBE2VAM20ATR
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

2

IFSM[A]

5

Forward Voltage VF(Max.)[V]

0.46

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.7

VR @ Reverse Current[V]

20

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

  • Small mold type (TUMD2M)
  • High reliability
  • Super Low VF
X

Most Viewed