ROHM Product Detail

RB751ASA-40FH
30V, 30mA, DFN1006-2W, Schottky Barrier Diode for Automotive

RB751ASA-40FH is Super Low VF and high reliability Schottky Barrier Diode, suitable for high speed switching. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB751ASA-40FHT2RB
Status | Recommended
Package | DFN1006-2W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882 (DFN1006-2W)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.03

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.001

Reverse Current IR(Max.)[mA]

0.0005

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type (DFN1006-2W)
  • Side wettable Flanks for automated optical
    solder inspection(AOI)Tin-plated 100% solderable
    side pads guarantee Min.125um
  • Low capacitance

Videos & Catalogs

 
Loading...
X

Most Viewed