ROHM Product Detail

RB717UM
40V, 30mA, SOT-323FL, Schottky Barrier Diode

RB717UM is Schottky Barrier Diode for High Speed switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB717UMTL
Status | Recommended
Package | UMD3F
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

A-Common

Package Code

SOT-323FL

Package(JEITA)

SC-85

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.03

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.001

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current[V]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar
X

Most Viewed