ROHM Product Detail

RB715ZM (New)
40V, 30mA, SOT-723, Schottky Barrier Diode

RB715ZM is Schottky Barrier Diode for small current rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB715ZMT2L
Status | Recommended
Package | VMD3
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

SOT-723

Package(JEITA)

SC-105AA

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.03

IFSM[A]

0.2

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.001

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.2x1.2 (t=0.55)

Find Similar

Features:

  • High reliability
  • Small mold type
X

Most Viewed