ROHM Product Detail

RB551ASA-30FH
Super Low VF, 20V, 500mA, DFN1006-2W, Schottky Barrier Diode for Automotive

RB551ASA-30FH is Super Low VF and high reliability Schottky Barrier Diode, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB551ASA-30FHT2RB
Status | Recommended
Package | DFN1006-2W (Wettable Flank)
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882 (DFN1006-2W)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.36

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

20

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.0x0.6 (t=0.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type (DFN1006-2W)
  • Side wettable Flanks for automated optical
    solder inspection(AOI)Tin-plated 100% solderable
    side pads guarantee Min.125um
  • Super Low VF

Videos & Catalogs

 
Loading...
X

Most Viewed