ROHM Product Detail

RB541VM-30
30V, 200mA, SOD-323FL, Schottky Barrier Diode

RB541VM-30 is super low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB541VM-30TE-17
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.35

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.5x1.25 (t=0.9)

Find Similar

Features:

  • Small mold type (UMD2)
  • High reliability
  • Super Low VF
X

Most Viewed