ROHM Product Detail

RB541SM-40
40V, 200mA, SOD-523, Schottky Barrier Diode

RB541SM-40 is super low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB541SM-40T2R
Status | Active
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.61

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

40

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.6x0.8 (t=0.7)

Find Similar

Features:

  • Ultra Small mold type (EMD2)
  • High reliability
  • Super low VF
X

Most Viewed