ROHM Product Detail

RB531SM-30FH
Schottky Barrier Diode for Automotive

RB531SM-30FH is super low VF high reliability Schottky Barrier Diode, suitable for small current rectification.

Product Detail

 
Part Number | RB531SM-30FHT2R
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.35

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.6x0.8 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Ultra Small mold type (EMD2)
  • High reliability
  • Super low VF

Similar Products

 

Different Grade

RB531SM-30   Grade| Standard Status|  Recommended

X

Most Viewed