ROHM Product Detail

RB522FS-30
RASMID™ Series, 30V, 100mA, SOD-992 (DSN0402-2), Schottky Barrier Diode

RB522FS-30 is 01005(0402)-size Schottky Barrier Diode ideal for high density applications such as smartphones and other portable devices.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RB522FS-30T27R
Status | Active
Package | SMD0402
Packing Type | Taping
Unit Quantity | 27000
Minimum Package Quantity | 27000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-992 (DSN0402-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

Forward Voltage VF(Max.)[V]

0.37

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.007

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

0.4x0.2 (t=0.19)

Find Similar
X

Most Viewed