RB521SM-30FH
30V, 200mA, SOD-523, Schottky Barrier Diode for Automotive

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

Product Detail

 
Part Number | RB521SM-30FHT2R
Status | Recommended
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.2

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.47

IF @ Forward Voltage [A]

0.2

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x0.8 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small mold type.
・Highly reliable.
・Structure:Silicone epitaxial planer type.

Similar Products

 

Different Grade

RB521SM-30   Grade| Standard StatusRecommended

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
Small-Signal Discrete Devices(Long-Selling Products)
2023-11-30 00:00:00.0 ( 1.82 MB )
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
X

Most Viewed