ROHM Product Detail

RB511VM-40
40V, 100mA, SOD-323FL, Schottky Barrier Diode

RB511VM-40 is super low VF high reliability Schottky Barrier Diode, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB511VM-40TE-17
Status | Active
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

0.5

Forward Voltage VF(Max.)[V]

0.41

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.004

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.5x1.25 (t=0.9)

Find Similar

Features:

  • Small mold type (UMD2)
  • High reliability
  • Super low VF
X

Most Viewed