ROHM Product Detail

RB501VM-40FH
40V, 100mA, SOD-323FL, Schottky Barrier Diode for Automotive

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

Product Detail

 
Part Number | RB501VM-40FHTE-17
Status | Recommended
Package | UMD2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.55

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.5x1.25 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small mold type.
・Highly reliable.
・Structure:Silicone epitaxial planer type.

Similar Products

 

Different Grade

RB501VM-40   Grade| Standard Status|  Recommended

X

Most Viewed