ROHM Product Detail

RB501SM-30FH
30V, 100mA, SOD-523, Schottky Barrier Diode for Automotive

RB501SM-30FH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

Product Detail

 
Part Number | RB501SM-30FHT2R
Status | Active
Package | EMD2
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-523

Package(JEITA)

SC-79

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.35

IF @ Forward Voltage [A]

0.01

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.6x0.8 (t=0.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Ultra-small mold type.(EMD2)
・Low VF type, highly reliable.

Similar Products

 

Different Grade

RB501SM-30   Grade| Standard Status|  Active

X

Most Viewed