RB461FM
20V 0.7A, SOT-323, Ultra Low VF Schottky Barrier Diode

RB461FM is a high reliability schottky barrier diode, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB461FMT106
Status | Recommended
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

25

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.7

IFSM[A]

3

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

20

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2x2.1 (t=1)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Ultra Low VF

Similar Products

 

Different Grade

RB461FMFH   Grade| Automotive StatusRecommended
X

Most Viewed