RB451UM
40V, 100mA, SOT-323FL, Schottky Barrier Diode
RB451UM
40V, 100mA, SOT-323FL, Schottky Barrier Diode
RB451UM is Schottky Barrier Diode for general rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOT-323FL
Package(JEITA)
SC-85
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
40
Reverse Voltage VR[V]
40
Average Rectified Forward Current IO[A]
0.1
Forward Voltage VF(Max.)[V]
0.45
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.09
VR @ Reverse Current[V]
40
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
2.1x2.0 (t=1.0)