ROHM Product Detail

RB431VAM-50
20V, 500mA, SOD-323HE, Schottky Barrier Diode

RB431VAM-50 is Super Low VF and high reliability Schottky Barrier Diode, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB431VAM-50TR
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

50

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

3

Forward Voltage VF(Max.)[V]

0.5

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Super low VF
X

Most Viewed