ROHM Product Detail

RB421D
40V, 100mA, SOT-346, Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for phone and various portable electronics.

New alternative products may be available.
Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RB421DT146
Status | Active
Package | SMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOT-346

Package(JEITA)

SC-59

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.1

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.55

IF @ Forward Voltage [A]

0.1

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.8x2.9 (t=1.3)

Find Similar

Features:

・Small mold type.
・Low IR type, highly reliable.
X

Most Viewed