ROHM Product Detail

RB161QS-40
RASMID™ Series, 40V, 1A, SOD-882 (DSN1006-2), Schottky Barrier Diode

RB161QS-40 is Schottky Barrier Diode which is packaged in the ultra small SMD1006 package.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB161QS-40T18R
Status | Active
Package | SMD1006
Packing Type | Taping
Unit Quantity | 18000
Minimum Package Quantity | 18000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-882 (DSN1006-2)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

1

Forward Voltage VF(Max.)[V]

0.6

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.1

VR @ Reverse Current[V]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.0x0.6 (t=0.23)

Find Similar

Features:

  • Small Silicon package (SMD1006)
  • Halogen free
  • Low VF
X

Most Viewed