RSX078BGE2S
200V 5A, TO-252, Ultra low IR SBD

RSX078BGE2S is a ultra low IR schottky barrier diode, suitable for Switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSX078BGE2STL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

5

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.92

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.0002

VR @ Reverse Current[V]

200

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

6.6x10 (t=2.4)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Ultra Low IR
X

Most Viewed