ROHM Product Detail
Not Recommended for New Designs
RSX058BM2S
200V 3A, TO-252, Ultra low IR SBD
Not Recommended for New Designs
RSX058BM2S
200V 3A, TO-252, Ultra low IR SBD
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RSX058BM2S
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RSX058BM2STL | RSX058BGE2STL |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TO-252 | TO-252GE |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
| Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.4) |
| JEITA Package | SC-63 | SC-63 |
| Configuration | Single | Single |
| Number of terminal | 3 | 3 |
| VRM [V] | 200 | 200 |
| Reverse Voltage VR [V] | 200 | 200 |
| Average Rectified Forward Current IO [A] | 3.0 | 3.0 |
| IFSM [A] | 50.0 | 50.0 |
| Forward Voltage VF (Max.)[V] | 0.87 | 0.87 |
| IF @ Forward Voltage [A] | 3.0 | 3.0 |
| Reverse Current IR (Max.)[mA] | 2.0E-4 | 2.0E-4 |
| VR @ Reverse Current[V] | 200 | 200 |
| Tj[?] | 175 | 175 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 175 | 175 |
| Mounting Style | Surface mount | Surface mount |
Similar Products
Different Grade
Show / Hide Parameters
X