RB508FM-40CFH
40V 80mA, Cathode Common, SOT-323, Ultra Low IR SBD for Automotive (AEC-Q101 qualified)

RB508FM-40CFH is a ultra low IR schottky barrier diode, suitable for small current rectification. This is a highly reliable product for automotive.

Product Detail

 
Part Number | RB508FM-40CFHT106
Status | Recommended
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.08

IFSM[A]

1

Forward Voltage VF(Max.)[V]

0.66

IF @ Forward Voltage [A]

0.04

Reverse Current IR(Max.)[mA]

0.000035

VR @ Reverse Current[V]

30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Ultra Low IR
X

Most Viewed