ROHM Product Detail

RB238NS100FH
Super Low IR, 100V, 40A, TO-263S (D2PAK), Schottky Barrier Diode for Automotive

RB238NS100FH is high reliability Schottky Barrier Diode for switching power supply.

New alternative products may be available.

Product Detail

 
Part Number | RB238NS100FHTL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

110

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

40

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.86

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.02

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

1) Cathode common type.
2) Low IR
3) High reliability

Similar Products

 

Different Grade

RB238NS100   Grade| Standard StatusActive

X

Most Viewed