ROHM Product Detail

RB238NS-30
Super Low IR, 30V, 40A, TO-263S (D2PAK), Schottky Barrier Diode

RB238NS-30 is super low IR Schottky Barrier Diode for switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB238NS-30TL
Status | Active
Package | TO-263S
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263AB (D2PAK)

Package(JEITA)

SC-83

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

35

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

40

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.75

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.012

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Features:

  • Cathode common dual type
  • High reliability
  • Super low IR

Similar Products

 

Different Grade

RB238NS-30FH   Grade| Automotive Status|  Active

X

Most Viewed