ROHM Product Detail

Not Recommended for New Designs RB168VYM100FH
Super Low IR, 100V, 1A, SOD-323HE, Schottky Barrier Diode for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For RB168VYM100FH

Part Number
RB168VYM100FH
RB168VYM100FH
RB588VYM100FH
RB588VYM100FH
RB588VYM100FH
RB588VYM100FH
Ordering Part Number RB168VYM100FHTR RB588VYM100FHTR RB588VYM100FHTR
Similar Level - Same Pinout, Package Same Pinout, Package
Data Sheet      
Supply Status Not Recommended for New Designs Recommended Recommended
Package TUMD2M TUMD2M TUMD2M
Unit Quantity 3000 3000 3000
Minimum Packing Quantity 3000 3000 3000
Packing Type Taping Taping Taping
RoHS Yes Yes Yes
Package Code SOD-323HE SOD-323HE SOD-323HE
Package Size [mm] 2.5x1.4 (t=0.8) 2.5x1.4 (t=0.8) 2.5x1.4 (t=0.8)
JEITA Package SC-108B SC-108B SC-108B
Configuration Single Single Single
Number of terminal 2 2 2
VRM [V] 100 100 100
Reverse Voltage VR [V] 100 100 100
Average Rectified Forward Current IO [A] 1.0 0.7 0.7
IFSM [A] 5.0 5.0 5.0
Forward Voltage VF (Max.)[V] 0.84 0.85 0.85
IF @ Forward Voltage [A] 1.0 0.7 0.7
Reverse Current IR (Max.)[mA] 3.0E-4 1.5E-4 1.5E-4
VR @ Reverse Current[V] 100 100 100
Tj[?] 150 150 150
Storage Temperature (Min.)[°C] -55 -55 -55
Storage Temperature (Max.)[°C] 150 150 150
Mounting Style Surface mount Surface mount Surface mount
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed