RB168VWM150TF
150V, 1A, Single, PMDE, Ultra low IR SBD for Automotive

RB168VWM150TF is a ultra low IR schottky barrier diode, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB168VWM150TFTR
Status | Recommended
Package | PMDE
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

PMDE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

150

Reverse Voltage VR[V]

150

Average Rectified Forward Current IO[A]

1

IFSM[A]

25

Forward Voltage VF(Max.)[V]

0.89

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current[V]

150

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.5x1.3 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Ultra low IR

Similar Products

 

Different Grade

RB168VWM150   Grade| Standard StatusRecommended

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

catalog image

Videos
Compact High Reliability PMDE Package Diodes - RBLQ (SBD) / RBR (SBD) / RBxx8 (SBD) / RFN (FRD) / VS (TVS) series
2022-03-17 00:00:00.0 ( 0.95 MB )
Supports a wide range of applications from home appliances to automotive and industrial equipment
Supports a wide range of applications from home appliances to automotive and industrial equipment
X

Most Viewed