ROHM Product Detail
Not Recommended for New Designs
RB168VAM-30
Super Low IR, 30V, 1A, SOD-323HE, Schottky Barrier Diode
Not Recommended for New Designs
RB168VAM-30
Super Low IR, 30V, 1A, SOD-323HE, Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB168VAM-30
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB168VAM-30TR | RB178VAM-40TR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | TUMD2M | TUMD2M |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-323HE | SOD-323HE |
| Package Size [mm] | 2.5x1.4 (t=0.8) | 2.5x1.4 (t=0.8) |
| JEITA Package | SC-108B | SC-108B |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 30 | 40 |
| Reverse Voltage VR [V] | 30 | 40 |
| Average Rectified Forward Current IO [A] | 1.0 | 1.0 |
| IFSM [A] | 5.0 | 5.0 |
| Forward Voltage VF (Max.)[V] | 0.73 | 0.79 |
| IF @ Forward Voltage [A] | 1.0 | 1.0 |
| Reverse Current IR (Max.)[mA] | 3.0E-4 | 3.0E-4 |
| VR @ Reverse Current[V] | 30 | 40 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X