RB168MM-30
Super Low IR, 30V, 1A, SOD-123FL, Schottky Barrier Diode
RB168MM-30
Super Low IR, 30V, 1A, SOD-123FL, Schottky Barrier Diode
RB168MM-30 is Super low IR Schottky Barrier Diode for General rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-123FL
Package(JEITA)
SC-109B
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
1
IFSM[A]
30
Forward Voltage VF(Max.)[V]
0.69
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.0006
VR @ Reverse Current[V]
30
Tj[℃]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
3.5x1.6 (t=0.9)
Features:
- Small power mold type (PMDU)
- High reliability
- Super low IR