ROHM Product Detail

RB168L-60TF
Super low IR, 60V 1A, Single, DO-214AC (SMA), Schottky Barrier Diode for Automotive

RB168L-60TF is a super low IR schottky barrier diode, suitable for General rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB168L-60TFTE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

1

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.0015

VR @ Reverse Current[V]

60

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

5.0x2.6 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Super low IR
X

Most Viewed