ROHM Product Detail

RB088LAM-40TF
Super Low IR, 40V, 5A, SOD-128, Schottky Barrier Diode for Automotive

RB088LAM-40TF is a super low IR schottky barrier diode, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB088LAM-40TFTR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

5

IFSM[A]

90

Forward Voltage VF(Max.)[V]

0.71

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.0036

VR @ Reverse Current[V]

40

Tj[℃]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Small power mold type (PMDTM)
  • High reliability
  • Super Low IR

Similar Products

 

Different Grade

RB088LAM-40   Grade| Standard Status|  Recommended

X

Most Viewed