ROHM Product Detail

RB078RSM15STF
150V 5A, TO-277GE, Ultra low IR SBD for Automotive

RB078RSM15STF is a ultra low IR schottky barrier diode, suitable for Switching power supply, Freewheel diode, Reverse polarity protection. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB078RSM15STFTL1
Status | Recommended
Package | TO-277GE
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-277A

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

150

Reverse Voltage VR[V]

150

Average Rectified Forward Current IO[A]

5

IFSM[A]

120

Forward Voltage VF(Max.)[V]

0.87

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.0021

VR @ Reverse Current[V]

150

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

6.5x4.6 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Ultra low IR

Similar Products

 

Different Grade

RB078RSM15S   Grade| Standard Status|  Recommended

X

Most Viewed