RB078BM10SFNS
100V 5A, TO-252, Ultra low IR SBD

RB078BM10SFNS is a ultra low IR schottky barrier diode, suitable for Switching power supply.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB078BM10SFNSTL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

110

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

5

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.74

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.0064

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

6.6x10 (t=2.3)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Ultra Low IR
X

Most Viewed