ROHM Product Detail

RB078BM10SFHH
100V 5A, TO-252, Ultra low IR SBD for Automotive

RB078BM10SFHH is a ultra low IR schottky barrier diode, suitable for Switching power supply. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB078BM10SFHHTL
Status | Recommended
Package | TO-252M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

110

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

5

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.74

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.0064

VR @ Reverse Current[V]

100

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Ultra Low IR
X

Most Viewed