ROHM Product Detail

RB068VWM200 (New)
200V 2A, PMDE, Ultra low IR SBD

RB068VWM200 is a ultra low IR schottky barrier diode, suitable for General rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB068VWM200TR
Status | Recommended
Package | PMDE
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

PMDE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

2

IFSM[A]

20

Forward Voltage VF(Max.)[V]

0.99

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.0006

VR @ Reverse Current[V]

200

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

2.5x1.3 (t=1.0)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Ultra low IR
X

Most Viewed