RB068VWM100TF
100V, 2A, Single, PMDE, Ultra low IR SBD for Automotive

RB068VWM100TF is a ultra low IR schottky barrier diode, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RB068VWM100TFTR
Status | Recommended
Package | PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

2

IFSM[A]

25

Forward Voltage VF(Max.)[V]

0.94

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.0003

VR @ Reverse Current[V]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

1.3x2.5 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Ultra low IR

Similar Products

 

Different Grade

RB068VWM100   Grade| Standard StatusRecommended
X

Most Viewed