ROHM Product Detail

RB068MM-40
Super Low IR, 40V, 2A, SOD-123FL, Schottky Barrier Diode

RB068MM-40 is Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB068MM-40TR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

2

IFSM[A]

40

Forward Voltage VF(Max.)[V]

0.725

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.00055

VR @ Reverse Current[V]

40

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

3.5x1.6 (t=0.9)

Find Similar

Features:

  • Small power mold type (PMDU)
  • High reliability
  • Super low IR

Similar Products

 

Different Grade

RB068MM-40TF   Grade| Automotive Status|  Recommended

X

Most Viewed