ROHM Product Detail

RB068LAM-30
Super Low IR, 30V, 2A, SOD-128, Schottky Barrier Diode

RB068LAM-30 is Schottky Barrier Diode for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB068LAM-30TR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

50

Forward Voltage VF(Max.)[V]

0.7

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.0008

VR @ Reverse Current[V]

30

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Super low IR

Similar Products

 

Different Grade

RB068LAM-30TF   Grade| Automotive Status|  Recommended

X

Most Viewed